HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING
Image of C12MW30A TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: C12MW30A

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,550 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,275 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,075 lbs. maximum recommended per phase for 3 simultaneous loads

General

Catalog Number

C12MW30A

Type

Bolted Pole Mount Bracket

UPC

096359579434

Dimensions

Weight

40.18 lb

Logistics

Carton Quantity

2

Pallet Quantity

4