HUBBELL POWER SYSTEMS
Image of C3MW24M TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

Brand: Chance

Catalog ID: C3MW24M

Rack, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Includes one stainless steel ground lug
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 1,250 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 820 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 700 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

General

Catalog Number

C3MW24M

Material

6061-T6 Aluminum

Type

Bolted Pole Mount Bracket

UPC

096359523192

Dimensions

Distance From Pole

N/A

Weight

26.71 lb

Logistics

Pallet Quantity

12