HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with LIFTING PROVISION and NEMA A and B LUG SPACING
Image of T2120224 TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with LIFTING PROVISION and NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with LIFTING PROVISION and NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: T2120224

TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with LIFTING PROVISION and NEMA A and B LUG SPACING.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

T2120224

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359864516

Dimensions

Distance From Pole

N/A

Weight

83.104 lb