HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with NEMA A LUG SPACING
Image of C2120141 TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with NEMA A LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL, BANDED-RACK STYLE, with NEMA A LUG SPACING

Brand: Chance

Catalog ID: C2120141

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

C2120141

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359014546

Dimensions

Distance From Pole

N/A

Weight

53.9 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

5