HUBBELL POWER SYSTEMS
Image of 350 TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING
* Representative image
Image of 350 TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING
Buy America(n) Qualified

TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING

Brand: Chance

Catalog ID: 350

Steel, banded style transformer bracket for mounting 3 transformers with NEMA A or B lug spacing. Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nuts for type A or B transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

Product details

General

Catalog Number

350

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359070191

Dimensions

Weight

70.56 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources and downloads