HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA C FOUR LUG SPACING
Image of 3100 TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA C FOUR LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA C FOUR LUG SPACING

Brand: Chance

Catalog ID: 3100

Steel, banded style transformer bracket for mounting 3 transformers with NEMA C lug spacing. Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nuts for type C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

3100

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359070153

Dimensions

Weight

127.6 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No