HUBBELL POWER SYSTEMS
Image of HD5350 TRANSFORMER BRACKET, 3-POSITION, STEEL, HEAVY-DUTY, SINGLE-BAND COMPONENT

TRANSFORMER BRACKET, 3-POSITION, STEEL, HEAVY-DUTY, SINGLE-BAND COMPONENT

Brand: Chance

Catalog ID: HD5350

Steel, banded style transformer bracket component. Can be used with other components for customization. Includes Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nutsfor C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

HD5350

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359038672

Dimensions

Weight

44.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

24