

Brand: Chance
Catalog ID: HD315
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
HD315
Coating
Galvanized, ASTM A-153
Material
Steel
Product Type
3 Position
Type
Banded Pole Mount Bracket
UPC
096359038658
Weight
63.7 lb
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
32