HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING
Image of DT8C1L TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING
*Representative image
Image of DT8C1L TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: DT8C1L

Bracket, Transformer Cluster

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Rated for 5,000 lbs. maximum capacity per position simultaneous loading
  • Galvanized steel per ASTM A-153

General

Catalog Number

DT8C1L

Product Type

3 Position

Type

Bolted Pole Mount Bracket

UPC

096359589143

Dimensions

Distance From Pole

N/A

Weight

101.92 lb