HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING
Image of T2120225 TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: T2120225

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

T2120225

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359057666

Dimensions

Distance From Pole

N/A

Weight

62.72 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

5