
Brand: Chance
Catalog ID: T2120227
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
T2120227
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359507093
Dimensions
10.000 in x 40.000 in x 41.000 in
Distance From Pole
N/A
Height
41 in
Length
10 in
Weight
93.75 lb
Width
40 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Industry Standard(s)
ANSI C57.12.20