HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING
Image of C2120146 TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: C2120146

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

C2120146

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359014591

Dimensions

Distance From Pole

N/A

Weight

81.34 lb

Logistics

Pallet Quantity

5