HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING
Image of DT7C1 TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: DT7C1

Welded Frame

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Rated for 3,600 lbs. maximum capacity per position simultaneous loading
  • Galvanized steel per ASTM A-153

General

Catalog Number

DT7C1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359370536

Dimensions

Dimensions

27.500 in x 34.000 in x 10.000 in

Distance From Pole

N/A

Height

10 in

Length

27.5 in

Weight

67.62 lb

Width

34 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

5