HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL, RACK STYLE with NEMA A and B LUG SPACING
Image of T2120193 TRANSFORMER BRACKET, 3-POSITION, STEEL, RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL, RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: T2120193

Bolted Frame

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

T2120193

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359057628

Dimensions

Distance From Pole

N/A

Certifications And Compliance

Industry Standard(s)

ANSI C57.12.20