HUBBELL POWER SYSTEMS
Image of DT6C1 TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A LUG SPACING

Brand: Chance

Catalog ID: DT6C1

Welded Frame

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Rated for 2,000 lbs. maximum capacity per position simultaneous loading
  • Galvanized steel per ASTM A-153

General

Catalog Number

DT6C1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359370512

Dimensions

Dimensions

30.000 in x 11.750 in x 21.000 in

Distance From Pole

N/A

Height

21 in

Length

30 in

Weight

31.36 lb

Width

11.75 in

Logistics

Pallet Quantity

20