HUBBELL POWER SYSTEMS
Image of DT6C1N TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A LUG SPACING

Brand: Chance

Catalog ID: DT6C1N

Bracket, Transformer, 3 Phase, Bolted

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Rated for 2,000 lbs. maximum capacity per position simultaneous loading
  • Galvanized steel per ASTM A-153

General

Catalog Number

DT6C1N

Type

Bolted Pole Mount Bracket

UPC

096359616078

Dimensions

Dimensions

30.888 in x 17.190 in x 23.000 in

Distance From Pole

N/A

Height

23 in

Length

30.888 in

Weight

44.1 lb

Width

17.19 in

Logistics

Pallet Quantity

12