HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, STEEL, SINGLE-BAND COMPONENT FOR 9-1/2In to 17-1/2in POLE DIAMETERS
Image of PSC2060838 TRANSFORMER BRACKET, 3-POSITION, STEEL, SINGLE-BAND COMPONENT FOR 9-1/2In to 17-1/2in POLE DIAMETERS

TRANSFORMER BRACKET, 3-POSITION, STEEL, SINGLE-BAND COMPONENT FOR 9-1/2In to 17-1/2in POLE DIAMETERS

Brand: Chance

Catalog ID: PSC2060838

Steel, banded style transformer bracket component. Can be used with other components for customization. Includes Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nutsfor C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060838

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359571865

Dimensions

Weight

0.98 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No