HUBBELL POWER SYSTEMS
Image of PSC2110076 TRANSFORMER BRACKET, 3-POSITION, STEEL SINGLE-BAND COMPONENT

TRANSFORMER BRACKET, 3-POSITION, STEEL SINGLE-BAND COMPONENT

Brand: Chance

Catalog ID: PSC2110076

Galvanized Steel Banded Transformer Cluster, for mounting three transformers with NEMA C four position lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

PSC2110076

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359621409

Dimensions

Weight

34.3 lb