
Brand: Chance
Catalog ID: 5350
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
5350
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Banded Pole Mount Bracket
UPC
096359072461
Dimensions
16.000 in x 8.500 in x 8.500 in
Height
8.5 in
Length
16 in
Weight
36.53 lb
Width
8.5 in
EU RoHS Indicator
No
Pallet Quantity
32