HUBBELL POWER SYSTEMS
Image of T2110053 TRANSFORMER BRACKET, 4-POSITION, STEEL SINGLE-BAND COMPONENT

TRANSFORMER BRACKET, 4-POSITION, STEEL SINGLE-BAND COMPONENT

Brand: Chance

Catalog ID: T2110053

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Curved back design for installation on tapered round poles from 6" to 10-1/2" diameter
  • Brackets provide 6-3/8" pole offset
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2110053

EU RoHS Indicator

No

Type

Banded Pole Mount Bracket

UPC

096359057604

Dimensions

Distance From Pole

N/A

Weight

43.12 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

24