HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET ADAPTER PLATE used with ALUMINUM BANDED STYLE TRANSFOMER BRACKETS for NEMA C LUG SPACING
Image of C321A TRANSFORMER BRACKET ADAPTER PLATE used with ALUMINUM BANDED STYLE TRANSFOMER BRACKETS for NEMA C LUG SPACING

TRANSFORMER BRACKET ADAPTER PLATE used with ALUMINUM BANDED STYLE TRANSFOMER BRACKETS for NEMA C LUG SPACING

Brand: Chance

Catalog ID: C321A

Adapter plate intended for use with Hubbell aluminum banded type transfromer brackets. Two plates when used banded bracket allows the mounting of transformers with NEMA C lug spacing.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Adapter plate includes two 5/8" x 2" galvanized machine bolts
  • Lug slots are 11/16" x 4" long

General

Catalog Number

C321A

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359243588

Dimensions

Dimensions

15.75 x 5.19 in x 2 in

Distance From Pole

N/A

Height

2 in

Length

15.75

Weight

4 lb

Width

5.19 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

120