Brand: EMC
Catalog ID: EM-892
Aerial transformer ground clamp provided with 1/2-13 threaded body connection to the housing
Catalog Number
EM-892
Dimensions
1.780 in x .83 in x 1.525 in
Height
1.525 in
Length
1.78 in
Weight
0.246 lb
Width
.83 in