HUBBELL POWER SYSTEMS
TRANSFORMER LEAD INSULATOR PIN with 1-3/8in LEAD THREAD, 5/8in BOLT SIZE, STRAP STEEL DESIGN
Image of DP1A2 TRANSFORMER LEAD INSULATOR PIN with 1-3/8in LEAD THREAD, 5/8in BOLT SIZE, STRAP STEEL DESIGN

TRANSFORMER LEAD INSULATOR PIN with 1-3/8in LEAD THREAD, 5/8in BOLT SIZE, STRAP STEEL DESIGN

Brand: Chance

Catalog ID: DP1A2

Transformer lead insulator pins have an internal thread for mounting to the end of a bolt; and are used for training transformer lead wires.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Overall length of pin is 5"
  • Internal thread is tapped 5/8-11UNS-2B
  • Insulator thread is per ANSI C135.17
  • 1" X 7/64" steel is galvanized per ASTM A-153

General

Catalog Number

DP1A2

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359370338

Dimensions

Dimensions

5.063 in x 1.438 in x 1.438 in

Distance From Pole

N/A

Height

1.438 in

Length

5.063 in

Weight

1.41 lb

Width

1.438 in

Logistics

Pallet Quantity

1600