HUBBELL POWER SYSTEMS
Image of DP1A1 TRANSFORMER LEAD INSULATOR PIN with 1in LEAD THREAD, 5/8in BOLT SIZE, STRAP STEEL DESIGN

TRANSFORMER LEAD INSULATOR PIN with 1in LEAD THREAD, 5/8in BOLT SIZE, STRAP STEEL DESIGN

Brand: Chance

Catalog ID: DP1A1

Transformer lead insulator pins have an internal thread for mounting to the end of a bolt; and are used for training transformer lead wires.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Overall length of pin is 5"
  • Internal thread is tapped 5/8-11UNS-2B
  • Insulator thread is per ANSI C135.17
  • 1" X 7/64" steel is galvanized per ASTM A-153

General

Catalog Number

DP1A1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359384052

Dimensions

Dimensions

5.125 in x 1.191 in x 1.221 in

Distance From Pole

N/A

Height

1.221 in

Length

5.125 in

Weight

0.78 lb

Width

1.191 in

Logistics

Pallet Quantity

3200