HUBBELL POWER SYSTEMS
Image of C2110015 TRANSFORMER MOUNTING PLATE with CLOSED MOUNTING HOLE and 5/8in LUG BOLTS

TRANSFORMER MOUNTING PLATE with CLOSED MOUNTING HOLE and 5/8in LUG BOLTS

Brand: Chance

Catalog ID: C2110015

Bracket, Transformer, Direct Mount for one transformer.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

C2110015

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359014478

Dimensions

Distance From Pole

N/A

Weight

10.29 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

100