
Brand: Chance
Catalog ID: C2110013
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C2110013
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359014454
Dimensions
16 in x 5 in x 3.3 in
Distance From Pole
N/A
Height
3.3 in
Length
16 in
Weight
12.01 lb
Width
5 in
EU RoHS Indicator
No
Pallet Quantity
120