HUBBELL POWER SYSTEMS
TRANSFORMER MOUNTING PLATES, consist of C2110016 and C2110017. INCLUDES FOUR 5/8in X 1-3/4in BOLTS and NUTS.
Image of PSC2110069 TRANSFORMER MOUNTING PLATES, consist of C2110016 and C2110017. INCLUDES FOUR 5/8in X 1-3/4in BOLTS and NUTS.

TRANSFORMER MOUNTING PLATES, consist of C2110016 and C2110017. INCLUDES FOUR 5/8in X 1-3/4in BOLTS and NUTS.

Brand: Chance

Catalog ID: PSC2110069

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

PSC2110069

Type

Bolted Pole Mount Bracket

UPC

096359573753

Dimensions

Distance From Pole

N/A

Weight

30.282 lb