HUBBELL POWER SYSTEMS
Image of 9114S TRANSFORMER SECONDARY LEAD BRACKET w/ANSI 53-2 PORCELAIN SPOOL INSULATOR

TRANSFORMER SECONDARY LEAD BRACKET w/ANSI 53-2 PORCELAIN SPOOL INSULATOR

Brand: Chance

Catalog ID: 9114S

Bracket attaches to lip of transformer tank and supprts lead wires.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Assembled with 1/2" diameter x 6" long bolt
  • Bolt end has a plastic cap
  • Clamp and bolt are hot dip galvanized steel per ASTM A-153
  • RUS Listed, fo - Bracket, transformer seconday, insulated

General

Catalog Number

9114S

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359076179

Dimensions

Dimensions

7.750 in x 3.082 in x 3.082 in

Distance From Pole

N/A

Height

3.082 in

Length

7.75 in

Weight

2.31 lb

Width

3.082 in

Certifications And Compliance

RUS Listed Reference

fo - Bracket, transformer secondary, insulated

Logistics

Pallet Quantity

480