Brand: ANDERSON
Catalog ID: UTSB8500CL
Application
Transformer Stud Bar Connector
Catalog Number
UTSB8500CL
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Galvanized Steel
Physical Attribute - Number of Holes
8
Product Category
Transformer Connector
UPC
096359400042
Dimensions
9.451 in x 3.100 in x 3.100 in
Height
3.1 in
Length
9.451 in
Weight
2.667 lb
Width
3.1 in
Conductor Diameter - Maximum
0.813
Conductor Diameter - Minimum
0.162
Conductor Diameter Range
0.162 - 0.813
Pallet Quantity
144