HUBBELL POWER SYSTEMS
Image of EM-TGL58 Transformer Tank Ground Lug
Image of EM-TGL58 Transformer Tank Ground Lug

Transformer Tank Ground Lug

Brand: EMC

Catalog ID: EM-TGL58

For bonding telco plant to the electrical transformer in joint use situations. Hex-shaped body installs with typical hand tools and captures #6 AWG solid copper conductor.

Brass Components for electrical conductivity and corrosion resistance. Installed with typical hand tools. #6 AWG solid copper compatibility.

For bonding telco plant to electrical transformers in joint use situations. "SAFETY"

Product details

General

Catalog Number

EM-TGL58

Material

Copper

Dimensions

Length

0.625 in

Conductor Related

Conductor Size

#6 AWG

Resources and downloads

Specifications