
Brand: ANDERSON
Catalog ID: GTCS41TP
Bronze alloy ground clamp for tapping copper conductor to transformer tank.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GTCS41TP
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze; Copper
Material - Body
Bronze Alloy
Material - Eyebolt
Silicon Bronze
Material - Hardware
Silicon Bronze or Stainless Steel
Material Type
Non-Standard
Number of Stud Threads
13
Product Category
Mechanical Connectors
Style
2 Position Eye Bolt
UPC
096359313861
Bolt Diameter
0.5 in
Diameter - Bolt
0.5 in
Diameter - Stud
0.5 in
Dimensions
2.625 in x 2.625 in x 1.625 in
Height
1.625 in
Length
2.625 in
Weight
0.588 lb
Width
2.625 in
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.575
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Number of Stud Threads
13
Pallet Quantity
4000