
Brand: ANDERSON
Catalog ID: GTCS41
Bronze alloy ground clamp for tapping copper conductor to transformer tank.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GTCS41
Material - Body
Bronze
Material - Eyebolt
Bronze
Material - Hardware
Stainless Steel
Material - Hex Nut
Stainless Steel
Material - Washer
Stainless Steel
Material Type
Standard
Number of Eyebolts
1
Number of Stud Threads
13
Style
Eyebolt
UPC
096359313854
Diameter - Stud
0.5 in
Dimensions
2.500 in x 1.625 in x 2.620 in
Height
2.62 in
Length
2.5 in
Messenger Diameter Range
0 - 0
Weight
0.588 lb
Width
1.625 in
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter (Ground Tap) - Maximum
0 in
Conductor Diameter (Ground Tap) - Minumum
0 in
Conductor Diameter (Ground Tap) Range
0 - 0
Conductor Diameter Range
0.162 - 0.575
Conductor Type
Copper
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Bolt Installation Torque (Recommended)
0 ft-lbs
Number of Eyebolts
1
Number of Stud Threads
13
Pallet Quantity
4000