
Brand: ANDERSON
Catalog ID: GTCL34ATP
Bronze alloy ground clamp for tapping copper conductor to transformer tank. Tapered threads at base of stud ensure positive locking and electrical contact without lockwashers.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GTCL34ATP
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze; Copper
Material - Body
Bronze Alloy
Material - Eyebolt
Silicon Bronze
Material - Hardware
Silicon Bronze or Stainless Steel
Material Type
Non-Standard
Number of Stud Threads
13
Product Category
Mechanical Connectors
Style
Eye Bolt
UPC
096359313779
Bolt Diameter
0.38 in
Diameter - Bolt
0.38 in
Diameter - Stud
0.5 in
Dimensions
1.531 in x 1.000 in x 1.438 in
Height
1.438 in
Length
1.531 in
Weight
0.294 lb
Width
1 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.419
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Number of Stud Threads
13
Pallet Quantity
9600