
Brand: ANDERSON
Catalog ID: UTZB6500CL
Application
Transformer Stud Bar Connector
Catalog Number
UTZB6500CL
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Galvanized Steel
Physical Attribute - Number of Holes
6
Product Category
Transformer Connector
UPC
096359403548
Dimensions
6.200 in x 3.500 in x 3.100 in
Height
3.1 in
Length
6.2 in
Weight
3.67 lb
Width
3.5 in
Conductor Diameter - Maximum
0.813
Conductor Diameter - Minimum
0.162
Conductor Diameter Range
0.162 - 0.813
Physical Attribute - Number of Holes
6
Pallet Quantity
324