HUBBELL POWER SYSTEMS
Image of TPB Transition Plate
* Representative image
Image of TPB Transition Plate
play
play
+2
Image of TPB Transition Plate
Buy America(n) Qualified

Transition Plate

Brand: ANDERSON

Catalog ID: TPB

  • Transition plate for aluminum to copper connections
  • flat NEMA drilled tongues and bars
  • Bi-metallic

Product details

General

Catalog Number

TPB

Material

Bonded Aluminum and Copper

Number of Bolt Holes

0

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

UPC

096359331964

Dimensions

Base Hole Spacing

0 in

Coupling Length Adjustment Range

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Head

0 in

Diameter - Inside

0 in

Dimensions

3 in x 1.5 in x 0.063 in

Height

0.063 in

Insulator / Conductor Hole Spacing

0 in

Length

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.032 lb

Width

1.5 in

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship