Brand: ANDERSON
Catalog ID: TPD
Bi-metallic for making aluminum to copper connections between flat NEMA drilled tongues and bars; Aluminum plate and copper sheet are molecularly bonded; Material - 80% aluminum and 20% copper; Total thickness 1/16"; Contact sealant is recommended.
Catalog Number
TPD
Material
Bonded Aluminum and Copper
Material Type
Standard
Number of Bolt Holes
0
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
UPC
096359331995
Base Hole Spacing
0 in
Coupling Length Adjustment Range
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Head
0 in
Diameter - Inside
0 in
Dimensions
4 in x 4 in x 0.063 in
Height
0.063 in
Insulator / Conductor Hole Spacing
0 in
Length
4 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.135 lb
Width
4 in
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Number of Bolt Holes
0
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4