HUBBELL POWER SYSTEMS
Image of H18406 Transmission Insulator Cradle, 6 ft (1.8 m)

Transmission Insulator Cradle, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18406

TRANSMISSION INSULATOR SLIDE CRADLE 6FT, This Insulator Cradle is used to make insulator changes by supporting the string while damaged insulators are replaced, or to pivot the string so that it may be removed and lowered to the ground. On deadends or running corners these cradles are used in conjunction with strain carriers- and in straight suspensions they are used with various types of link sticks or adjustable strain pole assemblies. Insulator Cradles are made with three 11/2" dia.Epoxiglas® poles. Light in weight, they are easy to handle and adaptable to many applications. Lugs located at the forward end of the cradle are used to support the insulator string with a pair of wire tongs or link sticks. The back end of the cradle is supported by ropes tied at the structure. Hinged in this manner the insulators may be lowered or raised to the best position for changing damaged insulators. In some cases, the cradle is supported in eyes located on the forward yoke of Two-Pole Strain Carriers. This is done when raising or lowering of the insulator string is unnecessary.

  • Used to make insulator changes by supporting the string while damaged insulators are replaced
  • Also used to pivot the string so that it may be removed and lowered to the ground
  • On deadends or running corners, cradles are used in conjunction with strain carriers
  • In straight suspensions, they are used with various types of link sticks or adjustable strain pole assemblies
  • Made with three 1-1/2" dia.Epoxiglas® poles
  • Lightweight, easy to handle and adaptable to many applications
  • Lugs, located at the forward end of the cradle, are used to support the insulator string with a pair of wire tongs or link sticks
  • Back end of the cradle is supported by ropes tied at the structure
  • Hinged in this manner, insulators may be lowered or raised to the best position for changing damaged insulators
  • In some cases, cradle is supported in eyes located on the forward yoke of Two-Pole Strain Carriers
  • This is performed when raising or lowering of the insulator string is unnecessary

General

Catalog Number

H18406

EU RoHS Indicator

No

Number of Bells

10 10" Insulators

Style

Transmission; 69 kV to 115 kV

U-Maximum Capacity

10 - 10 in, (250 mm), Insulators

UPC

096359039198

Dimensions

Dimension - L Length Overall mm

180 cm

Dimension - Length Overall inch

6 ft

Dimensions

104.25 in x 6.25 in x 4.25 in

Dimensions Metric

264.8 mm x 15.9 mm x 10.8 mm

Height

4.25 in

Height Metric

10.8 mm

Length

104.25 in

Length Metric

264.8 mm

Weight

19.8 lb

Weight Metric

8.9 kg

Width

6.25 in

Width Metric

15.9 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bells

10 10" Insulators