HUBBELL POWER SYSTEMS
Image of C4032096 Tree Trimmer Head 1.25 in (32 mm) X 2 ft (0.6 m)

Tree Trimmer Head 1.25 in (32 mm) X 2 ft (0.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032096

SECTIONAL TREE TRIMMER HEAD 1.25IN X 2FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032096

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

Style

Tree Trimmer Head; Male Splice

UPC

096359019916

Dimensions

Dimensions

75.0 in x 7.25 in x 7.25 in

Dimensions Metric

1905 mm x 184 mm x 184 mm

Height

7.25 in

Height Metric

184 mm

Length

75 in

Length Metric

1905 mm

Weight

4 lb

Weight Metric

1.8 kg

Width

7.25 in

Width Metric

184 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No