HUBBELL POWER SYSTEMS
Image of C4032097 Tree Trimmer Head 1.25 in (32 mm) X 4 ft (1.2 m)

Tree Trimmer Head 1.25 in (32 mm) X 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032097

SECTIONAL TREE TRIMMER HEAD 1.25IN X 4FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032097

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

Style

Tree Trimmer Head; Male Splice

UPC

096359019923

Dimensions

Dimensions

69.0 in x 7.25 in x 7.25 in

Dimensions Metric

175.3 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

69 in

Length Metric

175.3 mm

Weight

3.5 lb

WeightMetric

1.6 kg

Width

7.25 in

WidthMetric

18.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No