
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4000918
Catalog Number
C4000918
Material
Glass Fiber Filled Nylon
Material Type
Standard
Max Load Lbs.
3500 lb
Style
Triple Block w/o Becket
Swivel Top?
Yes
Type
Load Lift Assist
UPC
096359016939
Weight
3.5 lb
Weight Metric
1.6 kg
Max Load Lbs.
3500 lb
Standard Package
1