Brand: Chance
Catalog ID: C1100574
Shackle used with Chance SS175 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1100574
Coating
Galvanized, ASTM A-153
Eyenut Style
Tripleye
Material Type
Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Type
Shackles
UPC
096359010012
Dimensions
5.13 in x 4.38 in x 2.13 in
Height
2.13 in
Length
5.13 in
Weight
3.528 lb
Width
4.38 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Pallet Quantity
600
Standard Package
10