
Brand: Chance
Catalog ID: T1100629
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.
Application
Helical Anchoring
Catalog Number
T1100629
Coating
Galvanized
EU RoHS Indicator
No
Eyenut Style
Tripleye
Material Type
Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.
Tensile Strength
100000 lb.
Type
Adapters
UPC
096359055761
Dimensions
18.00 in x 6.625 in x 2.375 in
Height
2.375 in
Length
18 in
Weight
11.75 lb
Width
6.625 in
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.
Tensile Strength
100000 lb.
Pallet Quantity
140
Standard Package
1