HUBBELL POWER SYSTEMS
Image of T6001971 Truck Grounding Set, #2 Cable 50 ft (15.2 m) with Cable Storage Reel and Screw In Ground Rod
Image of T6001971 Truck Grounding Set, #2 Cable 50 ft (15.2 m) with Cable Storage Reel and Screw In Ground Rod
play

Truck Grounding Set, #2 Cable 50 ft (15.2 m) with Cable Storage Reel and Screw In Ground Rod

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6001971

#2 50ft. Truck Grounding Set with Cable Storage Reel and Screw In Ground Rod

  • Includes (1) G3370 screw in ground rod, (1) T6001798 flat face ground clamp, (1) C6001754 C-clamp, (50') #2 copper grounding cable, (2) C6002622 shrouded threaded copper ferrules, and (1) C4176086 storage reel
  • Drains off capacitance or static chargers
  • For winch trucks and aerial devices
  • Flat face clamp is for secure attachment to truck bed at an area cleaned for electrical contact
  • C-clamp for secure attachment to ground rod
  • This grounding method should not be considered adequate protection to personnel against conductor contact.

General

Catalog Number

T6001971

UPC

096359061458

Dimensions

Weight

35 lb

Weight Metric

15.8 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

18