HUBBELL POWER SYSTEMS
Image of 2706513001 Trunnion Clamp

Trunnion Clamp

Brand: ANDERSON

Catalog ID: 2706513001

The 270 series suspension clamp is a galvanized ductile iron trunnion type suspension clamp designed for use on ground wire applications with galvanized steel. The 270 series clamp is designed for use on tangent suspension spans with horizontal or vertical post insulators.

  • Ultimate strength is 2,800 lbs. (12kN)
  • Clamping Range: 0.50 - 1.06 inches
  • Keeper is reversible for proper fit on different size conductors.
  • Material: Body and Keeper - galvanized ductile iron, Hardware - galvanized steel, Anti-Static Spring (if suffix ARIV is designated) - stainless steel
  • Recommended torque on bolts: 1/2" - 480 in-lb.
  • Anti-static spring can be supplied by adding "ARIV" to catalog number. Example: 2706503001ARIV

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

2706513001

EU RoHS Indicator

No

Material - Clamp

Ductile Iron

Material - Hardware

Galvanized Steel

Material Type

Standard

Product Category

Trunnion Clamp

Strength Rating - Ultimate Body

2800 lb

Type

Ground Wire Suspension Clamps

UPC

096359261797

With Anti-Static Springs

No

Dimensions

Angle - Take-Off Maximum

15 °

Bolt Diameter

0.5 in

Clamping - Maximum

1.06 in

Clamping - Minimum

0.5 in

Diameter - Insulator Attachment Holes

0.609375 in

Length

5.25 in

Weight

2.75 lb

Width

3.875 in

Electrical Ratings

Voltage Application

Ground Wire

Conductor Related

Clamping Range

0.5- 1.06

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

2800 lb

Configuration

With Anti-Static Springs

No

Logistics

Pallet Quantity

720