
Brand: ANDERSON
Catalog ID: TSCHT200
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSCHT200
EU RoHS Indicator
No
Material - Clamp
High Temperature Aluminum Alloy
Material - Hardware
Galvanized Steel
Material Type
Non-Standard
Product Category
Trunnion Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359363378
With Anti-Static Springs
No
Angle - Take-Off Maximum
20 °
Bolt Diameter
0.5 in
Clamping - Maximum
2 in
Clamping - Minimum
1.5 in
Diameter - Insulator Attachment Holes
0.59375 in
Length
5.25 in
Weight
1.54 lb
Width
3.875 in
Voltage Application
Standard
Clamping Range
1.5- 2
Conductor Compatibility
ACSR-Cuckoo-795-24/7;ACSS-Teal-605-30/19;ACSS-Rook-636-24/7;ACSS-Grosbeak-636-26/7;ACSS-Egret-636-30/19;ACSS-Flamingo-666.6-24/7;ACSS-Gannet-666.6-26/7;ACSS-Stilt-715.5-24/7;ACSS-Starling-715.5-26/7;ACSS-Redwing-715.5-30/19;ACSS-Drake-795-26/7;ACSS-Tern-795-45/7;ACSS-Condor-795-54/7;ACSS-Mallard-795-30/19;ACSS-Ruddy-900-45/7;ACSS-Canary-900-54/7;ACSS-Rail-954-45/7;ACSS-Canvasback-954-30/19;ACSS-Ortolan-1033.5-45/7;ACSS-Bluejay-1113-45/7;ACSS-Cardinal-954-54/7
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
With Anti-Static Springs
No
Pallet Quantity
900