
Brand: ANDERSON
Catalog ID: TSCT2150
Designed for use on conductors operating at continuous temperaturesup to 250 deg. C. Armor rods or line guards required to limit heat transfer from conductor to post insulator cap. Also for standard voltage applications with AAC, ACSR, or AAAC conductor. Designed for use on tangenet suspension spans with horiziontal or vertical post insulators. Keeper is reversible for proper fit on different size conductors. Material: clamp body - high temp aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, anti-static spring - stainless steel.
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSCT2150
EU RoHS Indicator
No
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material Type
Non-Standard
Product Category
Trunnion Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359332176
With Anti-Static Springs
No
Angle - Take-Off Maximum
15 °
Bolt Diameter
0.5 in
Clamping - Maximum
0.563 in
Clamping - Minimum
0.316 in
Diameter - Insulator Attachment Holes
0.59375 in
Length
5.25 in
Weight
1.176 lb
Width
3.875 in
Voltage Application
Standard
Clamping Range
0.316- 0.563
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
With Anti-Static Springs
No
Pallet Quantity
1080