HUBBELL POWER SYSTEMS
Image of THCSA0920 Trunnion Helical Cushion Suspension Assembly

Trunnion Helical Cushion Suspension Assembly

Brand: ANDERSON

Catalog ID: THCSA0920

The THCSA is a bolted aluminum trunnion suspension clamp. It is designed to provide enhanced conductor support and protection. The THCSA combines a cast aluminum clamp assembly with helical aluminum alloy rod sets and EPDM rubber inserts. The rubber inserts are assembled directly onto the conductor and are held in place with helical rods. The clamp assembly is then bolted around the helical wrapped rubber supporting inserts to complete the trunnion install. Material: Clamp Body-Aluminum Alloy, Rubber Insert-EPDM Rubber, Helical Rods-Aluminum Alloy.

  • "The THCSA clamps are rated for up to 250°C
  • Designed for use on standard voltage applications with all aluminum, ACSR, ACSS, or aluminum alloy conductors
  • Trunnion Suspension for up to 30° line angle application
  • Slip load is 15-20% of respective conductor RBS (Contact Hubbell for more Information)
  • Application O.D. = (Helical Rod O.D. X 2) + Conductor O.D
  • THCSA is supplied with Bolt and Washer and does not include fittings"

General

Catalog Number

THCSA0920

Type

Standard Voltage Suspension Clamps

UPC

096359730477

Logistics

Pallet Quantity

28