
Brand: ANDERSON
Catalog ID: TSC106
Accessory Type
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSC106
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material Type
Standard
Number of Bolt Holes
0
Number of Sheds
0.50-1.06
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359332039
With Anti-Static Springs
No
Actual Clamp Strand Diameter Range
0 in
Angle - Take-Off Maximum
20 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0 in
Diameter - Bolt
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Pin
0 in
Dimensions
5.25 in x 3.88 in x 1.069 in
Height
1.069 in
Length
5.25 in
Length - Pin
0 in
Nominal Guy Wire Size
0 in
Weight
0.98 lb
Width
3.88 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Coot-795-36/1;ACSR-Brahma-203.2-16/19;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19
Conductor Diameter - Maximum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
Number of Bolt Holes
0
Number of Sheds
0.50-1.06
With Anti-Static Springs
No
Pallet Quantity
1080
Standard Package
30