

Brand: ANDERSON
Catalog ID: TSC150
Accessory Type
Clamptop Clamp
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSC150
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material Type
Standard
Number of Sheds
1.00-1.50
Product Category
Suspension Clamp
Product Type
Standard Voltage, High-Temp
Series
images/Suspension Connectors/connsusp_tsc_s.jpg Series
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359332053
With Anti-Static Springs
No
Actual Clamp Strand Diameter Range
0 in
Angle - Take-Off Maximum
20 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0 in
Diameter - Bolt
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Pin
0 in
Dimensions
5.25 in x 3.88 in x 1.5 in
Height
1.5 in
Length
5.25 in
Length - Pin
0 in
Nominal Guy Wire Size
0 in
Weight
1.088 lb
Width
3.88 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;ACAR-653.1-12/7;ACAR-853.7-30/7;ACAR-1024.5-30/7;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19
Conductor Diameter - Maximum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
Number of Bolt Holes
0
Number of Sheds
1.00-1.50
With Anti-Static Springs
No
Pallet Quantity
1000
Standard Package
25