

Brand: ANDERSON
Catalog ID: TSC200
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSC200
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material Type
Standard
Number of Bolt Holes
0
Number of Sheds
1.50-2.00
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359332091
With Anti-Static Springs
No
Actual Clamp Strand Diameter Range
0 in
Angle - Take-Off Maximum
20 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0 in
Diameter - Bolt
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Pin
0 in
Dimensions
5.25 in x 3.88 in x 2 in
Height
2 in
Length
5.25 in
Length - Pin
0 in
Nominal Guy Wire Size
0 in
Weight
1.333 lb
Width
3.88 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Teal-605-30/19;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;ACSR-Joree-2515-76/19;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Cowslip-2000-91;AAC-Lupine-2500-91;ACAR-739.8-18/19;ACAR-853.7-30/7;ACAR-1024.5-30/7;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1933-42/19;ACAR-2493-72/19;ACAR-2493-54/37
Conductor Diameter - Maximum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
Number of Bolt Holes
0
Number of Sheds
1.50-2.00
With Anti-Static Springs
No
Pallet Quantity
900
Standard Package
25